Renesas Synergy™

FAQ 1000356 : CPUボードにエミュレータまたはACアダプタから3.3Vを供給して動作させたいが、問題はあるか?

Q : 質問

CPUボードにエミュレータまたはACアダプタから3.3Vを供給して動作させたいが、問題はあるか?

 


A:回答

エミュレータ又はACアダプタから3.3Vを供給しても、動作上問題ありませんが、3.3V動作時は付属のLCDモジュールの表示ができなくなります。
また、CPUボードと外部のボードを接続する際は5V電源系統と3.3V電源系統を分離してください。詳細は回路図およびユーザーズマニュアルのオプションリンクに関する記載を参照してください。

  

適用製品

Renesas Starter Kit for M16C/26A
Renesas Starter Kit for M16C/29
Renesas Starter Kit for R8C/13
Renesas Starter Kit for M16C/62P
Renesas Starter Kit for M32C/87
Renesas Starter Kit for R8C/1B
Renesas Starter Kit for R8C/25
Renesas Starter Kit for 7542
Renesas Starter Kit for M16C/6NK
Renesas Starter Kit for H8/38347
Renesas Starter Kit for R8C/27
Renesas Starter Kit for R8C/23
Renesas Starter Kit for R8C/2D
Renesas Starter Kit for 3803L
Renesas Starter Kit for 38D5
Renesas Starter Kit for R32C/111
Renesas Starter Kit for R32C/118
Renesas Starter Kit for R8C/L3AC
Renesas Starter Kit for R8C/35C
Renesas Starter Kit for R8C/LA8A
Renesas Starter Kit for RL78/G13
Renesas Starter Kit for RL78/G14
他にご質問がございましたら、リクエストを送信してください